IESNA:LM-63-2002
[TEST]P942990
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40507
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3695.1 3671.9 3623.5 3581.4 3570.8 3575 3587.7 3610.8 3631.9 3638.2
3640.3 3671.9 3737.2 3844.5 4023.5 4276.2 4583.6 4954.1 5427.8 5992.1
6632.1 7415.4 8364.9 9445 10607.2 11855.8 13053.8 13611.7 12794.8 9887.2
5379.4 1518 465.3 275.8 157.9 65.3 0
3695.1 3682.4 3631.9 3589.8 3579.3 3581.4 3594 3617.2 3636.1 3642.4
3646.6 3680.3 3743.5 3857.2 4031.9 4286.7 4598.3 4971 5457.3 6021.6
6682.7 7489.1 8476.5 9533.4 10716.7 11996.8 13169.6 13674.9 12666.4 9666.1
5128.9 1423.3 450.6 252.7 147.4 59 0
3695.1 3678.2 3629.8 3585.6 3566.6 3568.7 3575 3587.7 3596.1 3604.5
3617.2 3652.9 3720.3 3827.7 4004.6 4238.3 4537.2 4890.9 5347.8 5905.8
6602.7 7474.3 8497.6 9634.5 10813.6 12064.2 13245.3 13860.1 13112.7 10440.9
6198.4 2286.5 610.6 303.2 179 69.5 0
3695.1 3669.8 3623.5 3575 3549.8 3543.5 3547.7 3549.8 3549.8 3564.5
3585.6 3625.6 3692.9 3798.2 3949.8 4173 4469.9 4832 5288.9 5844.7
6598.5 7499.6 8649.2 9944 11270.4 12571.6 13786.4 14472.8 14093.8 12118.9
8320.7 4025.6 1212.7 442.1 214.8 67.4 0
3695.1 3669.8 3625.6 3575 3543.5 3537.1 3541.4 3541.4 3541.4 3558.2
3596.1 3631.9 3688.7 3779.3 3916.1 4122.5 4421.4 4794.1 5253.1 5838.4
6611.1 7640.7 8969.2 10542 12158.9 13607.5 14776 15517.1 15605.5 14594.9
11638.9 7000.6 2972.9 758 254.8 59 0
3695.1 3663.5 3619.3 3568.7 3535 3528.7 3535 3543.5 3543.5 3560.3
3600.3 3629.8 3674 3770.8 3916.1 4122.5 4413 4794.1 5261.5 5878.4
6684.8 7792.2 9278.7 11091.5 12931.6 14529.7 15700.3 16571.9 17106.7 16765.6
14531.8 10203 4886.7 1534.9 326.3 75.8 0
3695.1 3669.8 3623.5 3570.8 3537.1 3528.7 3532.9 3541.4 3541.4 3558.2
3596.1 3636.1 3692.9 3785.6 3928.8 4139.3 4434.1 4804.6 5267.8 5853.1
6625.8 7657.5 8992.4 10542 12142.1 13622.2 14843.4 15694 15807.7 14696
11906.3 7270.1 2857.1 736.9 212.6 56.8 0
3695.1 3674 3629.8 3577.1 3543.5 3535 3541.4 3547.7 3554 3570.8
3598.2 3642.4 3714 3821.4 3975.1 4187.7 4488.8 4855.2 5312 5884.7
6642.7 7598.5 8754.4 10015.6 11306.2 12609.5 13845.4 14538.1 14064.4 12213.7
8558.6 4114 1227.5 461.1 219 67.4 0
3695.1 3680.3 3634 3583.5 3556.1 3551.9 3560.3 3577.1 3591.9 3606.6
3625.6 3663.5 3737.2 3853 4025.6 4263.5 4560.4 4920.4 5371 5916.3
6606.9 7463.8 8468.1 9565 10710.4 11948.4 13165.3 13778 13133.8 10923
6901.6 2711.8 776.9 370.6 197.9 80 0
3695.1 3684.5 3636.1 3585.6 3562.4 3560.3 3575 3604.5 3629.8 3644.5
3659.3 3697.2 3766.6 3884.5 4065.6 4320.4 4632 5008.9 5472 6032.1
6680.6 7487 8415.5 9457.7 10565.1 11792.6 12961.1 13420.1 12552.7 9744
5339.4 1608.6 490.6 248.4 132.6 52.6 0
3695.1 3682.4 3636.1 3585.6 3562.4 3562.4 3577.1 3604.5 3631.9 3644.5
3657.2 3688.7 3760.3 3871.9 4050.9 4299.3 4608.8 5002.5 5467.8 5998.4
6636.4 7409.1 8333.3 9381.9 10438.8 11666.3 12860.1 13424.3 12691.6 10036.7
5686.8 1787.5 517.9 269.5 139 48.4 0
